Scale line pen
XY chart object pen that draws a line whose points represent the X and Y coordinates of two variables X and Y
- BrowseName
- XYChartScalarLinePen
- SuperType
- XY chart line(XYChartLinePen)
Properties
| Name | BrowseName | DataType | Description |
|---|---|---|---|
| X | X | Number | X coordinate variable |
| Y | Y | Number | Y coordinate variable |
| Color | Color | Color | (Inherited from XY chart line) |
| Thickness | Thickness | Size | (Inherited from XY chart line) |
| Enabled | Enabled | Boolean | (Inherited from XY chart pen) |