OPC UA
FactoryTalk Optix Studio is compliant with the OPC UA (OPC Unified Architecture) standard and can communicate with any OPC UA client or server.
Tip: Devices with a configured FactoryTalk Optix Application can operate as an OPC UA client or server.
Use these components to develop your application logic:
-
OPC UA server object. See OPC UA server.
-
OPC UA client objects. See OPC UA client.
-
OPC UA nodes
Manage certificates and keys. See OPC UA certificates and keys.
Use predefined Companion Specifications or import and export Companion Specifications. See OPC UA Companion Specifications.