Creating projects
Create a project and your application logic.
Add content that includes graphic objects and dynamic links to a project and have those objects display values at runtime to visualize your system. Perform, display, and record changes to your system through events, alarms, and reports. Add version control to a project as you make changes. Your project can have different locations and languages that will impact the content shown at runtime. Assign roles and create security authentication for your project.
The functionality you can use within your project includes:
- Projects
- Version control
- Communication drivers
- OPC UA
- Graphic objects
- Libraries
- Project nodes
- Dynamic links
- Converters
- Events
- Aliases
- Alarms
- Recipes
- Logger
- Database
- Reports
- Users, groups, and roles
- Authentication
- Translations
- Audit signing
- Retentivity storage
- FTP
- IoT
- Sessions and locales
- System object
- File signature and verification
- Extended properties
- Object and variable references