Become familiar with the terminology, design concepts, and workflows present in the FactoryTalk® Optix™ environment and create your first project.
Create a project and your application logic.
Use C# to implement custom functionalities into your application logic.
Compile projects to FactoryTalk Optix Applications and then deploy the applications to target devices.
Tutorials and short procedures to help with designing your own FactoryTalk Optix Applications.
Get acquainted with specific FactoryTalk® Optix setup instructions to comply with the 21 CFR Part 11 Regulation.