PDF Viewer
Display a PDF file at runtime
- BrowseName
- PdfViewer
- SuperType
- Element(Item)
Properties
| Name | BrowseName | DataType | Description |
|---|---|---|---|
| Path | Path | ResourceUri | Path |
| Current Page | CurrentPage | Int32 | At design time: initial page to display. At runtime: current page |
| Zoom mode | ZoomMode | Zoom mode | PDF resizing mode |
| Zoom level | ZoomLevel | UInt32 | Zoom level customized in percentages (100: original dimensions) |
| ScrollBar style | ScrollBarStyle | String | Style for scrollbars |
| Visible | Visible | Boolean | (Inherited from Element) |
| Enabled | Enabled | Boolean | (Inherited from Element) |
| Opacity | Opacity | Float | (Inherited from Element) |
| Left margin | LeftMargin | Size | (Inherited from Element) |
| Top margin | TopMargin | Size | (Inherited from Element) |
| Right margin | RightMargin | Size | (Inherited from Element) |
| Bottom margin | BottomMargin | Size | (Inherited from Element) |
| Width | Width | Size | (Inherited from Element) |
| Height | Height | Size | (Inherited from Element) |
| Horizontal alignment | HorizontalAlignment | Horizontal alignment | (Inherited from Element) |
| Vertical alignment | VerticalAlignment | Vertical alignment | (Inherited from Element) |
| Rotation | Rotation | Size | (Inherited from Element) |