| 0 |
Date and time with seconds |
(default) Shows date and time in extended form. For example, it-IT: DD/MM/YYYY HH:mm:ss, en-US: MM/DD/YYYY hh:mm:ss |
| 1 |
Date and time without seconds |
Shows date and time without seconds. For example, it-IT: DD/MM/YYYY HH:mm or en-US: MM/DD/YYYY hh:mm |
| 2 |
Date |
Shows the Date without any time. For example, it-IT: DD/MM/YYYY or en-US: MM/DD/YYYY; |
| 3 |
Time with seconds |
Shows the Time (including seconds). For example, it-IT: HH:mm:ss or en-US: hh:mm |
| 4 |
Time without seconds |
Shows only hours and minutes. For example, it-IT: HH:mm or en-US: hh:mm |