Image
A generic image to be added in the PDF
- BrowseName
- ReportImage
- SuperType
- Image(Image)
Properties
Name | BrowseName | DataType | Description |
---|---|---|---|
Width | Size | ||
Height | Size | ||
LeftMargin | Size | ||
RightMargin | Size | ||
TopMargin | Size | ||
BottomMargin | Size | ||
Enabled | Boolean | ||
HitTestVisible | Boolean | ||
ImageLeftMargin | Size | ||
ImageTopMargin | Size | ||
ImageRightMargin | Size | ||
ImageBottomMargin | Size | ||
Rotation | Size | ||
Opacity | Float | ||
Dynamic color | DynamicColor | Color | |
ColorizationMode | Colorization mode | ||
MoveTarget | NodeId | ||
Path | Path | ResourceUri | (Inherited from Image) |
Fill Mode | FillMode | Fill mode | (Inherited from Image) |
Blink | Blink | Boolean | (Inherited from Image) |
Visible | Visible | Boolean | (Inherited from Element) |
Horizontal alignment | HorizontalAlignment | Horizontal alignment | (Inherited from Element) |
Vertical alignment | VerticalAlignment | Vertical alignment | (Inherited from Element) |