S7 TIA PROFINET station
Profinet station
- BrowseName
- S7TiaProfinetStation
- SuperType
- Communication station(CommunicationStation)
Properties
Name | BrowseName | DataType | Description |
---|---|---|---|
IP address | IPAddress | String | Unique address of the controller on the network |
Port | Port | UInt16 | Number of the port used by the TCP-IP connection. It must match the one configured in the controller |
Timeout | Timeout | Duration | Maximum wait time in milliseconds to receive a response from the controller |
Controller certificate file | CertificateFile | ResourceUri | Controller public certificate file, according to standard X509v3 and with either .der or .cer extension. It must be found in the FTOptixApplication/ProjectFiles/PKI/Own/Certs/ folder. |
Operation code | OperationCode | Communication operation code | (Inherited from Communication station) |
Tags | Tags | Folder | (Inherited from Communication station) |
Types | Types | (Inherited from Communication station) |