Maximum job size in bytes |
MaximumJobSizeInBytes |
UInt32 |
Maximum size of a transmission of tags from the controller (in bytes). Limits both the duration of transmission from the controller and the latency of the write to the controller following the transmission. 0 = maximum value of 243 bytes |
Maximum gap in bytes |
MaximumGapInBytes |
UInt32 |
Maximum distance in bytes between two tags to be part of the same transmission |
IP address |
IPAddress |
String |
Unique address of the controller on the network |
Port |
Port |
UInt16 |
Number of the port used by the TCP-IP connection. It must match the one configured in the controller |
Timeout |
Timeout |
Duration |
Maximum wait time in milliseconds to receive a response from the controller |
Remote device ID |
RemoteDeviceId |
Byte |
Default value = 2. This value can influence the type of communication channel (PG or OP) with the controller reserved to the driver: setting it to 1, the driver is assigned a PG communication channel (usually available in limited number and reserved to programming through S7 Manager), while setting it to 2 an OP channel is assigned (OP channels are dedicated to HMI / supervisor communication and are available in greater quantity). Rack Default value = 0. Slot Default value = 2 |
Remote rack |
RemoteRack |
Byte |
|
Remote slot |
RemoteSlot |
Byte |
|
Operation code |
OperationCode |
Communication operation code |
(Inherited from Communication station) |
Tags |
Tags |
Folder |
(Inherited from Communication station) |
Types |
Types |
|
(Inherited from Communication station) |